Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 3M KETTEN FUCHS Artikel-Nr. 16-3M-15
CNSORDERNO
Order number
16-3M-15
P
Division
3 mm
ZRB
Wide belt
15 mm
Z
Number of Teeth
16
TYP
Typ
6F
VERS
2
MAT
Material
Al
DE
Dimensions
14.52 mm
DP
Dimensions
15.28 mm
DM
Dimensions
10.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
17.5 mm
W
Dimensions
19.5 mm
L
Dimensions
26.0 mm
D1
Dimensions
4.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices